您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: SPN
Created: 25.08.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SPN
PU4 - Series - Planetary Gears
SPN
Planetary Gears
Powered by
CAD模型選擇
{spn/planetengetriebe/pu4_asmtab.prj},{NB=PU45.3.22x36.14x36.80.100.4xM6.},{IDNR=},{TYP=45},{I=3},{FG=A120},{AP=0},{D1=14},{AN=0},{ANP=0},{DATA=Maßblatt},{INFO=Katalog},{PPATH=pu4_asmtpl.prj},{D1A=11},{D3A=40},{D4A=55},{D5A=M5},{D6A=80},{L1A=32},{L5A=2.5},{L7A=30},{D1X=14,19},{D3X=60,80,40},{D4X=75,100,55},{D5X=5,6}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
LINA
明細表
TYP
version / size
ⁿ/ₐ
STAGE
Number of transmission steps
ⁿ/ₐ
B
Output hole circle diameter
[mm]
C
Output centring
[mm]
G
Output attachment
[mm]
D2
Output shaft Ø
[mm]
L2
Output shaft length
[mm]
D3
Motor centring
[mm]
D4
Motor hole circle diameter
[mm]
D5
Engine attachment
ⁿ/ₐ
L1
Motor shafts length
[mm]
A
width across corners - output
[mm]
D
Output flange width
[mm]
E
Output centring length
[mm]
F
square width across output
[mm]
D6
square width across motor flange
[mm]
D7
Outside diameter of gear
[mm]
D8
width across corners motor flange
[mm]
L3
Installation lengthens output shaft
[mm]
L4
Entrance engine wedging
[mm]
L5
Motor centring depth
[mm]
L7
Entrance engine wedging
[mm]
L8
[mm]
R
Output centring
ⁿ/ₐ
LG1
Transmission length single stage
[mm]
LG2
Transmission length in two stages
[mm]
UB
Output parallel key width
[mm]
TB
Output parallel key height
[mm]
L10B
Output parallel key distance
[mm]
L11B
Output parallel key length
[mm]
PU43.3.14x24.9x28.40.63.4...
43
PU-one stage
63
45
5.5
14
24
40
63
M5
28
73
6
12
55
60
60.5
73.0
38
8.5
3.5
9
16.5
M5
121.5
0.0
5
16.0
2
20
PU44.3.16x28.11x28.60.75....
44
PU-one stage
68
60
6.0
16
28
60
75
M5
28
83
6
18
61
70
70.0
90.0
48
8.5
3.5
9
16.5
M5
142.5
0.0
5
18.0
2
22
PU45.3.22x36.14x36.80.100...
45
PU-one stage
85
70
6.6
22
36
80
100
M6
36
103
7
18
75
90
90.0
120.0
56
11.5
3.5
14
22.0
M8
159.0
0.0
6
24.5
2
32
PU46.3.32x58.19x45.95.115...
46
PU-one stage
120
90
9.0
32
58
95
115
M8
45
137
10
28
100
110
110.0
150.0
88
14.5
3.5
19
24.5
M12
208.5
0.0
10
35.0
5
50
PU47.3.40x82.24x56.130.16...
47
PU-one stage
165
130
11.0
40
82
130
165
M10
56
190
12
27
140
150
145.0
198.0
112
15.0
4.0
20
31.0
M16
275.5
0.0
12
43.0
5
70
PU48.3.55x82.32x67.180.21...
48
PU-one stage
215
160
13.0
55
82
180
215
M12
67
247
18
27
180
210
205.0
270.0
112
21.5
5.0
25
40.0
M20
327.0
0.0
16
59.0
6
70
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處