您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
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
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
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
目錄: SPN
Created: 25.08.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SPN
E2- Serie - Planetary Gears
SPN
Planetary Gears
Powered by
CAD模型選擇
{spn/planetengetriebe/e_ez_asmtab.prj},{NB=E23.4.11x23.60.75.4xM5},{TYP=23},{I=4},{DATA=Maßblatt},{E=3},{D1=11},{L5=3.5},{PPATH=e_ez_asmtpl.prj},{IX=4,5,7,10,16,20,25,28,35,40,49,50,70,100}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
LINA
明細表
TYP
version / size
ⁿ/ₐ
STAGE
Number of transmission steps
ⁿ/ₐ
C
Output centring
[mm]
E
Output centring length
[mm]
D2
Output shaft Ø
[mm]
D3
Motor centring
[mm]
D4
Motor hole circle diameter
[mm]
D5
Engine attachment
ⁿ/ₐ
D6
square width across motor flange
[mm]
D8
width across corners - gears
[mm]
L1
Motor shafts length
[mm]
L2
Output shaft length
[mm]
L3
Installation lengthens output shaft
[mm]
L4
Entrance engine wedging
[mm]
L5
Motor centring depth
[mm]
L7
Entrance engine wedging
[mm]
L8
Input flange width
[mm]
L10
Output parallel key distance
[mm]
L11
Output parallel key length
[mm]
LG1
Transmission length single stage
[mm]
LG2
Transmission length in two stages
[mm]
E22.4.9x24.5.40.63.4xM4
22
E-single-staged
26
2
10
40
63
M4
60
80
24.5
24
26
9.5
3.0
8.5
18.0
2.5
18
83.0
0.0
E23.4.11x23.60.75.4xM5
23
E-single-staged
40
3
14
60
75
M5
70
90
23.0
30
35
11.0
3.5
8.5
19.0
2.5
25
105.0
0.0
E24.4.14x32.80.100.4xM6
24
E-single-staged
60
3
20
80
100
M6
90
115
32.0
36
40
12.0
3.5
11.0
22.0
4.0
28
134.5
0.0
E25.4.24x51.130.165.4xM10
25
E-single-staged
80
4
25
130
165
M10
150
198
51.0
51
55
30.0
4.0
17.5
38.0
5.0
40
180.0
0.0
E26.3.24x51.130.165.4xM10
26
E-single-staged
130
5
40
130
165
M10
160
198
51.0
80
87
22.0
4.0
17.5
42.5
8.0
65
255.0
0.0
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處